APC Service Bypass Panel- 100-240V; 30A; BBM; Hardwire Input/Output
-
Extremely reliable service bypass panels designed for APC Smart-UPS and Symmetra UPS products.
-
Includes: Installation guide, Rack mounting brackets, User manual
SBP3000 Features
Key Features
Rack Height
2U
Output Connections
(1)
Hard wire 3-wire (H N + E)
Nominal Output Voltage
100V, 120V, 230V
Nominal Input Voltage
100V, 120V, 230V
Input Connections
Hard wire 3-wire (H N + E)
APC Service Bypass Panel- 100-240V; 30A; BBM; Hardwire Input/Output
Extremely reliable service bypass panels designed for APC Smart-UPS and Symmetra UPS products.
Includes: Installation guide, Rack mounting brackets, User manual
-
Wall mountable
Ideal for Network Closets and Server Rooms.
-
Wrap Around System Bypass
(3) Breaker maintenance bypass panel to isolate the UPS from the critical load
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Efficiency at Full Load
99 % %
Other Output Voltages
110 V
Overload Protection
Yes
Maximum Total Current Draw
30
Input
Input frequency
50/60 Hz
Efficiency at Full Load
99 % %
Load Power Factor Range
0 to 1
Maximum Input Current
30A
Maximum Line Current
30A
Physical
Maximum Height
89MM, 8.9CM
Maximum Width
432MM, 43.2CM
Maximum Depth
635MM, 63.5CM
Net Weight
12.0KG
Shipping weight
21.95KG
Shipping Height
203MM, 20.3CM
Shipping Width
610MM, 61.0CM
Shipping Depth
991MM, 99.1CM
Color
Black
Environmental
Operating Temperature
-20 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 4572meters
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CSA, GOST, VDE
Standard warranty
2 years (parts only)
Sustainable Offer Status
Other Environmental Compliance
China RoHS