APC Replacement Battery Cartridge #44 for EUROBAT with 2 Year Warranty
-
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
-
Includes: All required connectors, Battery recycling guide, Installation guide, Metallic battery tray or enclosure, Reusable packaging
RBC44EB Features
APC Replacement Battery Cartridge #44 for EUROBAT with 2 Year Warranty
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation guide, Metallic battery tray or enclosure, Reusable packaging
-
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Replacement Battery Cartridges Features & Benefits
Compatiblity
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Convenience
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Product Distribution
Albania, Austria, Bosnia & Herzegovina, Belgium, Bulgaria, Switzerland, Serbia and Montenegro, Czechia, Germany, Denmark, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Iceland, Italy, Luxembourg, North Macedonia, Malta, Netherlands, Norway, Portugal, Romania, Sweden, Slovenia, Slovakia, Taiwan
Output
Battery Output Voltage
192 V
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
8 - 10
Replacement battery cartridge note
Each RBC44EB consists of 2 battery modules.
RBC Quantity
1
Physical
Maximum Height
122MM, 12.2CM
Maximum Width
197MM, 19.7CM
Maximum Depth
597MM, 59.7CM
Net Weight
34.56KG
Shipping weight
37.28KG
Shipping Height
226MM, 22.6CM
Shipping Width
409MM, 40.9CM
Shipping Depth
781MM, 78.1CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant