APC Performance SurgeArrest 8 outlets 230V UK
-
Maximum Power Surge Protection for Computers, Notebooks and Other Electronics
-
Includes: User manual
PM8-UK Features
Key Features
Nominal Input Voltage
230V
Input Connections
BS1363A British
Cord Length
2meters
Maximum Input Current
13.0A
APC Performance SurgeArrest 8 outlets 230V UK
Maximum Power Surge Protection for Computers, Notebooks and Other Electronics
Includes: User manual
-
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
-
EMI and RFI noise filtering
Reduces line noise that can cause data loss and keyboard errors.
-
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
SurgeArrest Performance Features & Benefits
Safety
Cord Management
To help organize power cords.
Adjustable Cable Management
Keeps cords and cables neat and organized.
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Site wiring fault indicator
In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
Convenience
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Marketing features
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Cord Management
Reduces cord clutter.
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Protection
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Product Distribution
United Arab Emirates, Belgium, Bahrain, Botswana, Serbia and Montenegro, Cyprus, Czechia, United Kingdom, Ghana, Gambia, Greece, Hong Kong SAR China, Ireland, Iraq, Italy, Jordan, Kenya, Kuwait, Malta, Malawi, Malaysia, Nigeria, Netherlands, Oman, Qatar, Saudi Arabia, Singapore, Sierra Leone, Tanzania, Yemen, South Africa, Zambia, Zimbabwe
Output
Number of Outlets
8.0
Receptacle Style
BS 1363 United Kingdom
Input
Input frequency
50 Hz +/- 5 Hz
Number of Power Cords
1
Surge Protection and Filtering
Surge energy rating
2754Joules
Physical
Maximum Height
62MM, 6.17CM
Maximum Width
327MM, 32.65CM
Maximum Depth
110MM, 11.03CM
Net Weight
0.91KG
Shipping weight
1.05KG
Shipping Height
365MM, 36.5CM
Shipping Width
64MM, 6.4CM
Shipping Depth
170MM, 17.0CM
Color
White
SCC Codes
10731304313592
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 4572meters
Conformance
Approvals
CE
Equipment protection policy
Lifetime : 50000 euros
Standard warranty
Limited Lifetime (European Union countries only)
Sustainable Offer Status
RoHS
Compliant