APC PROTECTNET RS232 SER/PAR 25 PIN

APC PROTECTNET RS232 SER/PAR 25 PIN Front Left
APC PROTECTNET RS232 SER/PAR 25 PIN Front Left
APC PROTECTNET RS232 SER/PAR 25 PIN Front Left
APC PROTECTNET RS232 SER/PAR 25 PIN Front Left
APC PROTECTNET RS232 SER/PAR 25 PIN Front Straight
APC PROTECTNET RS232 SER/PAR 25 PIN Front Left
APC PROTECTNET RS232 SER/PAR 25 PIN Front Left
APC PROTECTNET RS232 SER/PAR 25 PIN Front Straight
  • Protects desktops, servers and switches

  • Includes: User manual

View Product Overview

PSP25 Features

APC PROTECTNET RS232 SER/PAR 25 PIN
Protects desktops, servers and switches
Includes: User manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.

ProtectNet Features & Benefits

Protection

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Surge Protection and Filtering

Data Line Protection
DB25
Data Lines Protected
(multi-line only)
1-25
ts_nm_surge_response
1ns

Physical

Maximum Height
62MM, 6.22CM
Maximum Width
56MM, 5.64CM
Maximum Depth
17MM, 1.66CM
Net Weight
0.06KG
Shipping weight
0.1KG
Shipping Height
104MM, 10.42CM
Shipping Width
90MM, 9.02CM
Shipping Depth
29MM, 2.92CM
Color
Beige
SCC Codes
1073130440000

Environmental

Operating Temperature
-15 - 45 °C
Operating Relative Humidity
0 - 95 %
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %

Conformance

Approvals
UL 497B, UL listed
Standard warranty
Lifetime

Options

Services