APC PROFESSIONAL SURGEARREST 4 OUTLET BS1363 UK 230V
PRO4-K Features
Key Features
Nominal Input Voltage
230V
Input Connections
BS1363A British
APC PROFESSIONAL SURGEARREST 4 OUTLET BS1363 UK 230V
Professional-grade Electrical Surge Protection for Computers and Electronics
-
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
-
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
SurgeArrest Home/Office Features & Benefits
Safety
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Convenience
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Adjustable Cable Management
Keeps cords and cables neat and organized.
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Protection
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Product Distribution
Albania, Austria, Belgium, Switzerland, Cyprus, Czechia, Germany, Denmark, Spain, Finland, France, Greece, Hungary, Ireland, Iceland, Cayman Islands, Luxembourg, Malta, Netherlands, Norway, Poland, Portugal, Sweden, Slovenia, Slovakia
Output
Number of Outlets
4.0
Receptacle Style
BS 1363 United Kingdom
Input
Number of Power Cords
1
Maximum Line Current
10A
Surge Protection and Filtering
Surge energy rating
320Joules
Physical
Maximum Height
48MM, 4.78CM
Maximum Width
90MM, 9.04CM
Maximum Depth
418MM, 41.76CM
Net Weight
1.2KG
Shipping weight
1.33KG
Shipping Height
61MM, 6.05CM
Shipping Width
141MM, 14.12CM
Shipping Depth
433MM, 43.33CM
Color
Grey
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE
Standard warranty
Limited Lifetime (electronics and surge components only), 2 years (plastic parts)