APC NetBotz USB to Serial RS-232 DB-9 Adapter Cable - 6ft/1.8m
NBAC0226 Features
Key Features
Cord Length
1.8meters
APC NetBotz USB to Serial RS-232 DB-9 Adapter Cable - 6ft/1.8m
Connect a third-party serial device to a NetBotz 500 or 420 appliance.
Product Distribution
Canada, Switzerland, Germany, Spain, Greece, Italy, South Korea, Morocco, Taiwan, United States
Input
Physical
Maximum Height
13MM, 1.3CM
Maximum Width
203MM, 20.3CM
Maximum Depth
152MM, 15.2CM
Net Weight
0.14KG
Shipping weight
0.92KG
Shipping Height
25MM, 2.5CM
Shipping Width
254MM, 25.4CM
Shipping Depth
178MM, 17.8CM
Color
Black
Connector A
USB 1.1 type A
Connector B
SUB-D 9 (Serial Straight Through)
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0 - 3048meters
Conformance
Standard warranty
2 years repair or replace