APC NetBotz USB Extender Repeater Cable, Plenum - 16ft/5m
-
Wide range of network monitoring tools and accessories to enhance NetBotz system monitoring software.
NBAC0209P Features
APC NetBotz USB Extender Repeater Cable, Plenum - 16ft/5m
Wide range of network monitoring tools and accessories to enhance NetBotz system monitoring software.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Number of Ports
1
Physical
Maximum Height
38MM, 3.8CM
Maximum Width
203MM, 20.3CM
Maximum Depth
140MM, 14.0CM
Net Weight
0.32KG
Shipping weight
0.91KG
Shipping Height
102MM, 10.2CM
Shipping Width
102MM, 10.2CM
Shipping Depth
254MM, 25.4CM
Color
Black
Connector A
USB 2.0 type A
Connector B
USB 2.0 type B
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0 - 3048meters
Conformance
Standard warranty
2 years repair or replace