APC NetBotz Particle Sensor PS100
-
Measures airborne particulate concentrations as small as 1 micron. Requires NetBotz Sensor Pod 120 which is compatible with select NetBotz appliances.
-
Includes: Cable mounting kit, Installation guide
NBES0201 Features
APC NetBotz Particle Sensor PS100
Measures airborne particulate concentrations as small as 1 micron. Requires NetBotz Sensor Pod 120 which is compatible with select NetBotz appliances.
Includes: Cable mounting kit, Installation guide
NetBotz Sensors Features & Benefits
Agility
Unique identifiers
Customize each sensor with a differentiating name and location.
Availability
Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
97MM, 9.7CM
Maximum Width
127MM, 12.7CM
Maximum Depth
86MM, 8.6CM
Net Weight
0.45KG
Shipping weight
1.36KG
Shipping Height
108MM, 10.8CM
Shipping Width
216MM, 21.6CM
Shipping Depth
152MM, 15.2CM
Color
Black
Environmental
Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 9144meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0 - 4572meters
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant