APC NetBotz Humidity Sensor HS10
-
Wide range of plug and play access and environmental sensors for use with the NetBotz family
-
Includes: Cable mounting kit, Installation guide
NBHS0100 Features
APC NetBotz Humidity Sensor HS10
Wide range of plug and play access and environmental sensors for use with the NetBotz family
Includes: Cable mounting kit, Installation guide
-
Humidity monitoring
Changes in humidity are reported via the user interface or e-mail.
NetBotz Sensors Features & Benefits
Agility
Unique identifiers
Customize each sensor with a differentiating name and location.
Availability
Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.
Product Distribution
Belgium, Brazil, Canada, Spain, Greece, South Korea, Morocco, Portugal, Taiwan, United States
Physical
Maximum Height
61MM, 6.1CM
Maximum Width
58MM, 5.8CM
Maximum Depth
25MM, 2.5CM
Net Weight
0.09KG
Shipping weight
1.36KG
Shipping Height
48MM, 4.8CM
Shipping Width
241MM, 24.1CM
Shipping Depth
168MM, 16.8CM
Color
Black
Environmental
Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 9144meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0 - 4572meters
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant