APC NetBotz Extended Storage System (60GB) with Bracket
-
Increases onboard data storage of NetBotz 500 appliances to accommodate up to 6 months of collected data.
-
Includes: Cable mounting kit, Installation guide
NBAS0201 Features
APC NetBotz Extended Storage System (60GB) with Bracket
Increases onboard data storage of NetBotz 500 appliances to accommodate up to 6 months of collected data.
Includes: Cable mounting kit, Installation guide
Product Distribution
Canada, Switzerland, Germany, Spain, Greece, Italy, South Korea, Morocco, Taiwan, United States
Physical
Maximum Height
135MM, 13.5CM
Maximum Width
84MM, 8.4CM
Maximum Depth
25MM, 2.5CM
Net Weight
1.14KG
Shipping weight
1.36KG
Shipping Height
76MM, 7.6CM
Shipping Width
305MM, 30.5CM
Shipping Depth
229MM, 22.9CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0 - 3048meters
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant