APC NetBotz Central Standard Appliance
-
Management platform that enables centralized monitoring, control, trend analysis, and alert history for all of your NetBotz appliances.
-
Includes: CD with software, Installation guide, Null-modem cable
NBCN2000 Features
Key Features
Rack Height
1U
APC NetBotz Central Standard Appliance
Management platform that enables centralized monitoring, control, trend analysis, and alert history for all of your NetBotz appliances.
Includes: CD with software, Installation guide, Null-modem cable
-
Auto-discovery
Speed deployment by specifying remote network segments or an IP address range to discover APC devices.
-
Centralized management
Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
-
Data graphing
Easily analyze sensor readings to identify problematic trends before they escalate.
-
Exportable reports
Reports can be easily exported into Word, Excel, rtf, and Crystal Reports format, allowing customers to quickly and easily integrate reports into custom presentations or sort information for custom reports.
-
Fault notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
-
Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
-
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
NetBotz Central Features & Benefits
Manageability
Data graphing
Easily analyze sensor readings to identify problematic trends before they escalate.
Custom mapping
Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
Centralized management
Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
Availability
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Agility
Auto-discovery
Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
Hierarchical device groups
Organize your appliances according to physical location or organizational structure.
Exportable reports
Reports can be easily exported into Word, Excel, rtf, and Crystal Reports format, allowing customers to quickly and easily integrate reports into custom presentations or sort information for custom reports.
Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
Protection
Authentication
Control user privileges and access rights to protect IT assets from unauthorized individuals.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Input Power
150 Watts
Physical
Maximum Height
45MM, 4.45CM
Maximum Width
45MM, 4.45CM
Maximum Depth
502MM, 50.17CM
Net Weight
6.36KG
Shipping weight
11.34KG
Shipping Height
229MM, 22.86CM
Shipping Width
711MM, 71.12CM
Shipping Depth
610MM, 60.96CM
Color
Black
Environmental
Operating Temperature
10 - 35 °C
Storage Relative Humidity
5 - 95 %
Conformance
Approvals
CE, FCC part 15 class A, UL listed, VCCI
Standard warranty
2 years repair or replace