APC NetBotz 4-20mA Sensor Pod
-
Monitor up to four 4-20mA analog sensors. Compatible with select NetBotz Appliances.
-
Includes: Cable mounting kit, Installation guide, USB cable
NBPD0129 Features
APC NetBotz 4-20mA Sensor Pod
Monitor up to four 4-20mA analog sensors. Compatible with select NetBotz Appliances.
Includes: Cable mounting kit, Installation guide, USB cable
-
3rd party sensor support
Easily add 3rd party sensors for monitoring fluid, vibration, dust particles, radiation, etc. to meet specific monitoring needs.
NetBotz Sensors Features & Benefits
Agility
Unique identifiers
Customize each sensor with a differentiating name and location.
Availability
Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
97MM, 9.7CM
Maximum Width
64MM, 6.4CM
Maximum Depth
20MM, 2.0CM
Net Weight
0.18KG
Shipping weight
0.91KG
Shipping Height
241MM, 24.1CM
Shipping Width
165MM, 16.5CM
Shipping Depth
51MM, 5.1CM
Color
Black
Environmental
Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 4572meters
Storage Relative Humidity
10 - 90 %
Storage Elevation
0 - 4572meters
Conformance
Approvals
CE, FCC part 15 class A, VCCI
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant