APC NetBotz 0-5V Sensor Cable

APC NetBotz 0-5V Sensor Cable Front Left
APC NetBotz 0-5V Sensor Cable Front Left
APC NetBotz 0-5V Sensor Cable Front Left
APC NetBotz 0-5V Sensor Cable Front Left
APC NetBotz 0-5V Sensor Cable Front Left
APC NetBotz 0-5V Sensor Cable Front Left
RoHS
  • Monitor third-party 0–5V analog sensors.

  • Includes: Cable mounting kit, Installation guide

View Product Overview

NBAC0231 Features

APC NetBotz 0-5V Sensor Cable
Monitor third-party 0–5V analog sensors.
Includes: Cable mounting kit, Installation guide
  • 3rd party sensor support
    Easily add 3rd party sensors for monitoring fluid, vibration, dust particles, radiation, etc. to meet specific monitoring needs.

NetBotz Sensors Features & Benefits

Agility

Unique identifiers
Customize each sensor with a differentiating name and location.

Availability

Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.

Product Distribution

Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, Germany, Greece, Italy, South Korea, Morocco, Netherlands, Taiwan, United States

Technical Specifications

Physical

Maximum Height
13MM, 1.3CM
Maximum Width
254MM, 25.4CM
Maximum Depth
178MM, 17.8CM
Net Weight
0.14KG
Shipping weight
0.46KG
Shipping Height
25MM, 2.5CM
Shipping Width
152MM, 15.2CM
Shipping Depth
127MM, 12.7CM
Color
Black

Environmental

Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 9144meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0 - 9144meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services