APC Line-R 1200VA Automatic Voltage Regulator, Schuko Outlets, 230V
-
Automatic Voltage Regulator provides a standard level of voltage for various types of equipment with power requirements up to 1200 W or 1200 VA. Voltage is continuously ...
-
Includes: User manual
LE1200-RS Features
Key Features
Nominal Input Voltage
220V, 230V, 240V
Input Connections
Schuko CEE 7/7P
Cord Length
2meters
APC Line-R 1200VA Automatic Voltage Regulator, Schuko Outlets, 230V
Automatic Voltage Regulator provides a standard level of voltage for various types of equipment with power requirements up to 1200 W or 1200 VA. Voltage is continuously transformed to the rated voltage of 220/230/240 V (depending on setting) with input voltage ranging from 160 to 300 V
Includes: User manual
Line-R Features & Benefits
Convenience
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Protection
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Product Distribution
Armenia, Azerbaijan, Belgium, Burkina Faso, Benin, Belarus, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Algeria, Gabon, Georgia, French Guiana, Guadeloupe, Greece, Morocco, Madagascar, Mali, Mongolia, Mauritania, Mauritius, Réunion, Senegal, Togo, Tajikistan, Turkmenistan, Tunisia, Ukraine, Uzbekistan
Input
Input frequency
47 - 63 Hz
Surge Protection and Filtering
Surge energy rating
300Joules
Physical
Maximum Height
118MM, 11.8CM
Maximum Width
214MM, 21.4CM
Maximum Depth
148MM, 14.8CM
Net Weight
4.2KG
Shipping weight
4.19KG
Shipping Height
176MM, 17.6CM
Shipping Width
273MM, 27.3CM
Shipping Depth
207MM, 20.7CM
SCC Codes
10731304290374
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant