APC Home/Office SurgeArrest 5 outlets with Coax Protection 230V UK
-
Basic Protection Against Power Surges for Computers and Electronics
-
Includes: 60 cm coaxial cable, User manual
P5BV-UK Features
Key Features
Nominal Input Voltage
230V
Input Connections
BS1363A British
Cord Length
1.8meters
APC Home/Office SurgeArrest 5 outlets with Coax Protection 230V UK
Basic Protection Against Power Surges for Computers and Electronics
Includes: 60 cm coaxial cable, User manual
-
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
-
Cord Management
To help organize power cords.
-
Manual disconnect switch
Enables the surge supressor to be de-energized for service without disconnecting the protected load.
-
Outlets
Enough outlets for your game console, TV and four other electronic devices. Protection from surges, spikes and even lightning is guaranteed.
-
Right Angle Plug
Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.
-
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
SurgeArrest Essential Features & Benefits
Protection
Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Safety
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Marketing features
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Belgium, Bahrain, Botswana, Switzerland, Cyprus, Eritrea, Spain, Ghana, Gambia, Greece, Ireland, Iraq, Jordan, Kenya, South Korea, Kuwait, Morocco, Malta, Malawi, Nigeria, Netherlands, Oman, Saudi Arabia, Sierra Leone, Tanzania, South Africa, Zambia
Output
Number of Outlets
5.0
Receptacle Style
BS 1363 United Kingdom
Input
Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Line Current
13A
Surge Protection and Filtering
Surge energy rating
960Joules
eP Joule Rating
1060
Physical
Maximum Height
387MM, 38.7CM
Maximum Width
70MM, 7.0CM
Maximum Depth
45MM, 4.5CM
Net Weight
0.73KG
Shipping weight
0.77KG
Shipping Height
411MM, 41.1CM
Shipping Width
135MM, 13.5CM
Shipping Depth
52MM, 5.2CM
Color
Charcoal
SCC Codes
10731304223976
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE
Equipment protection policy
Lifetime : 35000 GBP, Lifetime : 50000 euros
Standard warranty
3 years (all other countries), Limited Lifetime (European Union countries only)
Sustainable Offer Status
RoHS
Compliant
EOLI
Available in Documentation tab