APC Home/Office SurgeArrest 5 outlets with Coax Protection 230V France
-
Professional-grade Electrical Surge Protection for Computers and Electronics
-
Includes: User manual
PM5V-FR Features
Key Features
Nominal Input Voltage
230V
Input Connections
French/Belgian
Cord Length
1.8meters
APC Home/Office SurgeArrest 5 outlets with Coax Protection 230V France
Professional-grade Electrical Surge Protection for Computers and Electronics
Includes: User manual
-
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
-
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
-
EMI and RFI noise filtering
Reduces line noise that can cause data loss and keyboard errors.
-
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
-
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
-
Right Angle Plug
Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.
SurgeArrest Home/Office Features & Benefits
Safety
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Convenience
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Adjustable Cable Management
Keeps cords and cables neat and organized.
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Protection
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Product Distribution
Belgium, Burkina Faso, Benin, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Serbia and Montenegro, Czechia, Algeria, France, Gabon, French Guiana, Ghana, Guadeloupe, Greece, Italy, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Netherlands, Poland, Slovakia, Senegal, Togo
Output
Number of Outlets
5.0
Receptacle Style
French/Belgian
Input
Input frequency
50 Hz
Number of Power Cords
1
Input Power
2300 Watts
Surge Protection and Filtering
Surge energy rating
918Joules
ts_nm_surge_response
1ns
Physical
Maximum Height
56MM, 5.6CM
Maximum Width
370MM, 37.0CM
Maximum Depth
73MM, 7.3CM
Net Weight
0.63KG
Shipping weight
0.75KG
Shipping Height
58MM, 5.8CM
Shipping Width
405MM, 40.5CM
Shipping Depth
130MM, 13.0CM
Color
White
Master Carton Dimensions (Length x Width x Height)
440 x 380 x 60MM
Master Carton Units
1.0
Master Carton Weight
0.75
Units per Pallet
24.0
SCC Codes
10731304313844
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 15240meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE
Equipment protection policy
Lifetime : 50000 euros
Standard warranty
Limited Lifetime (European Union countries only)
Sustainable Offer Status
RoHS
Compliant