APC Essential SurgeArrest, 6 outlet
-
Basic Protection Against Power Surges for Computers and Electronics
-
Includes: User manual
P6B Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (0 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC Essential SurgeArrest, 6 outlet
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
-
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
-
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
SurgeArrest Essential Features & Benefits
Protection
Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Safety
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Marketing features
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Product Distribution
Anguilla, Barbados, Belgium, Bermuda, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Serbia and Montenegro, Czechia, Greece, Guyana, Croatia, Haiti, Italy, Jamaica, Cayman Islands, Morocco, Mexico, Netherlands, Slovenia, Slovakia, Turks & Caicos Islands, Trinidad & Tobago, United States, U.S. Virgin Islands
Output
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Number of Power Cords
1
Surge Protection and Filtering
Surge energy rating
840Joules
Physical
Maximum Height
292MM, 29.2CM
Maximum Width
57MM, 5.7CM
Maximum Depth
38MM, 3.8CM
Net Weight
0.45KG
Shipping weight
0.6KG
Shipping Height
338MM, 33.8CM
Shipping Width
38MM, 3.8CM
Shipping Depth
147MM, 14.7CM
Color
Charcoal
SCC Codes
10731304211027
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CSA, UL 1449
Equipment protection policy
Lifetime : $25000
Standard warranty
Limited Lifetime
Sustainable Offer Status
EOLI
Available in Documentation tab