APC Essential SurgeArrest 1 outlet 230V Russia
-
Basic Protection Against Power Surges for Computers and Electronics
-
Includes: User manual
P1-RS Features
Key Features
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
APC Essential SurgeArrest 1 outlet 230V Russia
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
-
Always on Outlets
8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
-
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
SurgeArrest Essential Features & Benefits
Protection
Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Safety
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Marketing features
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Product Distribution
Armenia, Azerbaijan, Belgium, Belarus, Switzerland, Spain, Georgia, Greece, South Korea, Morocco, Mongolia, Netherlands, Tajikistan, Turkmenistan, Ukraine, Uzbekistan
Output
Number of Outlets
1.0
Receptacle Style
Schuko CEE 7
Input
Input frequency
50/60 Hz
Maximum Line Current
16A
Surge Protection and Filtering
Surge energy rating
960Joules
eP Joule Rating
1060
Physical
Maximum Height
94MM, 9.4CM
Maximum Width
70MM, 7.0CM
Maximum Depth
76MM, 7.6CM
Net Weight
0.1KG
Color
Charcoal
SCC Codes
107313040
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 15240meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE, GOST
Standard warranty
5 year repair or replace
Sustainable Offer Status
EOLI
Available in Documentation tab