APC DC RECTIFIER, 500 WATT, 54VDC, WIDE INPUT, FULL SIGNALS, BLACK
-
Reliable and flexible DC power solutions for customer premise broadband, low power wireless and other telecommunication applications.
1TWF0500H54B Features
Key Features
Rack Height
3U
Nominal Output Voltage
48VDC
Nominal Input Voltage
100V, 120V, 208V, 230V
Input Connections
Hot plug blind mate connector
APC DC RECTIFIER, 500 WATT, 54VDC, WIDE INPUT, FULL SIGNALS, BLACK
Reliable and flexible DC power solutions for customer premise broadband, low power wireless and other telecommunication applications.
-
Rack Mount
1U rackmountable. Hardware included.
Telecommunication Features & Benefits
Availability
Extendable Run Time
Additional batteries can be added to provide power to the load for an extended period of time in the event of utility supply failure.
Internal Protection
Integral over-current protection devices protect the system against overload faults.
Battery voltage temperature compensation
Automatic battery float voltage temperature compensation extends battery life and performance
Serviceability
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Front Access
Installation and maintenance of all components can be carried out without access to the rear or sides of the cabinet.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Manageability
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Peru, Pakistan, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe
Output
Output Voltage Note
48 - 58 V operating voltage
Output Connection Type
Hot plug blind mate connector
Input
Input frequency
50/60 Hz
Input voltage range for main operations
88 - 264V
Number of Power Cords
1
Input Overcurrent Protection
Integral fuse in each rectifier
Maximum Input Current
6.0A
Input Power Factor at Full Load
0.99
Communications & Management
Form C Relay Alarms
Output OK
Visible Alarms
Output OK
Physical
Maximum Height
127MM, 12.7CM
Maximum Width
64MM, 6.4CM
Maximum Depth
237MM, 23.7CM
Net Weight
1.77KG
Shipping weight
2.23KG
Shipping Height
234MM, 23.4CM
Shipping Width
338MM, 33.8CM
Shipping Depth
140MM, 14.0CM
Color
Grey
Environmental
Operating Temperature
-40 - 65 °C
Operating Relative Humidity
0 - 85 %
Operating Elevation
0 - 3048meters
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters
Conformance
Approvals
CE, CSA 22.2 No. 950, EN 60950, UL 1950
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant