APC Console Server DB25F to RJ45 Cross Cable

APC Console Server DB25F to RJ45 Cross Cable Front Left
APC Console Server DB25F to RJ45 Cross Cable Front Left
APC Console Server DB25F to RJ45 Cross Cable Front Left
APC Console Server DB25F to RJ45 Cross Cable Front Left
APC Console Server DB25F to RJ45 Cross Cable Front Left
APC Console Server DB25F to RJ45 Cross Cable Front Left
  • Secure remote management and system recovery for servers and networking equipment.

View Product Overview

AP9309 Features

Key Features

Cord Length
1.8meters
APC Console Server DB25F to RJ45 Cross Cable
Secure remote management and system recovery for servers and networking equipment.

Console Port Servers Features & Benefits

Compatiblity

Operating system
Linux, Unix, Sun, and Windows 2003
Multi-device support
Severs, UPSs, PDUs, switches, routers, PBXs.

Manageability

Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Multi-session capability
Concurrent usage by more than one administrator.
Scripting
Advanced scripting on Syslog file capabilities allows IT administrators to manage end devices and automate corrective actions.
Command line interface
Offers simultaneous remote management access through Telnet and SSH

Protection

Read-only Access
Share access without risking unauthorized configuration changes.
Advanced security
Comprehensive security support--including SSH v2 (Secure Shell), RADIUS authentication, IPSec, IP filtering, and user access lists per port--protect network and IT assets against hackers and other unauthorized individuals.

Agility

Edit configuration and boot files
Eliminates the need for physical access to the device.

Availability

Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
In-band management
Access the Console Port Server and connected equipment over the network.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Physical

Net Weight
0.23KG
Shipping weight
0.45KG
Shipping Height
38MM, 3.8CM
Shipping Width
216MM, 21.6CM
Shipping Depth
165MM, 16.5CM
Color
Grey
Connector A
RJ45
Connector B
SUB-D 25 (Crossover)

Conformance

Standard warranty
1 year

Options

Services