APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded

APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded Front Left
APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded Front Left
APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded Front Left
APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded Front Left
APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded Front Left
APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded Front Right
APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded Front Left
APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded Front Left
APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded Front Left
APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded Front Right
RoHS
  • Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic ...

  • Includes: Installation guide

View Product Overview

CAT6PNL-48 Features

Key Features

Rack Height
2U
Cord Length
0.1meters
APC CAT 6 Patch Panel, 48 port RJ45 to 110 568 A/B color coded
Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Includes: Installation guide

NetShelter Network Connectivity Features & Benefits

Marketing features

Superior usability
Actassi is easy to specify, easy to install, easy to use and easy to upgrade
Compatibility with Schneider Electric products
Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
Comprehensive offer
Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Guaranty of performance, security and reliability
Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
Innovation in design and offer
Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Performance with compliancy to the most advanced international standards
Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
PoE+
S-One connectors enable PoE+ applications
Quick and easy installation
With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.

Product Distribution

Belgium, Brazil, Canada, Switzerland, Chile, Colombia, Czechia, Greece, Italy, South Korea, Morocco, Netherlands, Romania, United States

Technical Specifications

Output

Number of Ports
48

Input

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
483MM, 48.3CM
Maximum Depth
33MM, 3.3CM
Net Weight
0.72KG
Shipping weight
1.16KG
Shipping Height
90MM, 9.0CM
Shipping Width
122MM, 12.2CM
Shipping Depth
542MM, 54.2CM
Color
Black
Connector A
RJ45 (Cat 6 Straight Through)

Conformance

Approvals
TAA compliance

Sustainable Offer Status

RoHS
Compliant

Options

Services