APC Business Casual Backpack, Small
TC1450N Features
APC Business Casual Backpack, Small
The ultimate versatility in transporting your notebook computer.
-
Exterior status lamp
Exterior status lamp keeps you aware of the unit’s status at all times.
Product Distribution
Brazil, Greece, Indonesia, India, Malaysia, Philippines, Singapore, Thailand, United States, Vietnam
Physical
Maximum Height
432MM, 43.18CM
Maximum Width
330MM, 33.02CM
Maximum Depth
165MM, 16.51CM
Net Weight
1.05KG
Shipping weight
3.79KG
Shipping Height
381MM, 38.1CM
Shipping Width
419MM, 41.91CM
Shipping Depth
483MM, 48.26CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
15.5 x 1.5 x 12inches
SCC Codes
10731304247835
Conformance
Standard warranty
Lifetime