APC Business Casual Backpack, Large
TC1850N Features
APC Business Casual Backpack, Large
The ultimate versatility in transporting your notebook computer.
Product Distribution
Brazil, Greece, Indonesia, India, Malaysia, Philippines, Singapore, Thailand, United States, Vietnam
Physical
Maximum Height
445MM, 44.45CM
Maximum Width
330MM, 33.02CM
Maximum Depth
203MM, 20.32CM
Net Weight
1.36KG
Shipping weight
5.59KG
Shipping Height
445MM, 44.45CM
Shipping Width
445MM, 44.45CM
Shipping Depth
476MM, 47.63CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
16 x 1.5 x 11.5inches
SCC Codes
10731304247811
Conformance
Standard warranty
Lifetime