APC Back-UPS RS 500VA, 230V

APC Back-UPS RS 500VA, 230V Front Left
APC Back-UPS RS 500VA, 230V Front Left
APC Back-UPS RS 500VA, 230V Front Left
APC Back-UPS RS 500VA, 230V Back
APC Back-UPS RS 500VA, 230V Front Left
APC Back-UPS RS 500VA, 230V Back
  • Battery Backup & Surge Protector for Electronics and Computers

View Product Overview

BR500CI-RS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (300 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
300 Watts / 500VA
Output Connections
(2) IEC Jumpers (Battery Backup)
(3) IEC 60320 C13 (Battery Backup)
Nominal Input Voltage
230V
Cord Length
1.8meters
Maximum Input Current
2.0A
APC Back-UPS RS 500VA, 230V
Battery Backup & Surge Protector for Electronics and Computers
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Safety-agency approved
    The UPS is UL1778 Listed

Back-UPS Features & Benefits

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Product Distribution

United Arab Emirates, Afghanistan, Armenia, Angola, Azerbaijan, Belgium, Burkina Faso, Bahrain, Benin, Botswana, Belarus, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Algeria, Egypt, Spain, Ethiopia, Gabon, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Iraq, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Mauritius, Malawi, Nigeria, Pakistan, Qatar, Réunion, Saudi Arabia, Senegal, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Ukraine, Uganda, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
300 Watts / 500VA
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
160 - 280V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
10hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 4
RBC Quantity
1
Battery Charge Power (Watts)
7 Watts

Surge Protection and Filtering

Surge energy rating
273Joules

Physical

Maximum Height
185MM, 18.5CM
Maximum Width
115MM, 11.5CM
Maximum Depth
213MM, 21.3CM
Net Weight
5.2KG
Shipping weight
5.67KG
Shipping Height
257MM, 25.7CM
Shipping Width
190MM, 19.0CM
Shipping Depth
291MM, 29.1CM
Color
Black
SCC Codes
10731304269783

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, GOST
Standard warranty
2 years repair or replace

Options

Services