APC Back-UPS ES 700VA, 230V
-
Battery Backup & Surge Protector for Electronics and Computers
-
Includes: User manual, Wall-mounting template
Recommended replacement:
APC Back-UPS, 850VA/520W Floor/Wall Mount, 230V, 8x CEE 7/3 Schuko outlets, USB Type A+C Ports, User Replaceable Battery,
BE850G2-GR
BE700-GR Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (405 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
405 Watts
/ 700VA
Output Connections
(4)
Schuko CEE 7
(Battery Backup)
(4)
Schuko CEE 7
(Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1.8meters
APC Back-UPS ES 700VA, 230V
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual, Wall-mounting template
Back-UPS Features & Benefits
Protection
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Availability
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Marketing features
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Manageability
LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Product Distribution
Albania, Angola, Austria, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Germany, Algeria, Estonia, Egypt, Eritrea, Ethiopia, Finland, Gabon, United Kingdom, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mauritania, Mauritius, Mozambique, Netherlands, Oman, Pakistan, Réunion, Romania, Slovenia, Somalia, Suriname, Togo, Uganda, Mayotte, South Africa
Output
Max Configurable Power (Watts)
405 Watts
/ 700VA
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum
Input
Input frequency
50/60 Hz
Input voltage range for main operations
180 - 266V
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Charge Power (Watts)
5 Watts
Runtime
Communications & Management
Interface Port(s)
USB
Control panel
LED Status display with on line : on battery
Surge Protection and Filtering
Surge energy rating
310Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
86MM, 8.6CM
Maximum Width
230MM, 23.0CM
Maximum Depth
285MM, 28.5CM
Net Weight
6.8KG
Color
Charcoal
SCC Codes
10731304233715
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 15240meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Conformance
Approvals
CE, GOST, NEMKO
Equipment protection policy
Lifetime : 100000 euros
Standard warranty
3 years repair or replace