APC Back-UPS CS 500VA, 230V

APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Right
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Right
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Back
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: (2) Detachable IEC C13 to IEC C14 power cords, User manual

View Product Overview

BK500-RS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (300 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
300 Watts / 500VA
Output Connections
(1) IEC 60320 C13 (Surge Protection)
(2) IEC Jumpers (Battery Backup)
(3) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC Back-UPS CS 500VA, 230V
Battery Backup & Surge Protector for Electronics and Computers
Includes: (2) Detachable IEC C13 to IEC C14 power cords, User manual

Back-UPS Features & Benefits

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Product Distribution

Armenia, Azerbaijan, Belgium, Belarus, Switzerland, Algeria, Spain, Georgia, Greece, Morocco, Mongolia, Tajikistan, Turkmenistan, Turkey, Ukraine, Uzbekistan

Technical Specifications

Output

Max Configurable Power (Watts)
300 Watts / 500VA
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Maximum Output Current
7
Transfer Time
4 ms typical : 8 ms maximum

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
160 - 282 Adjustable, 180 - 260V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
6hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
14 Watts

Surge Protection and Filtering

Surge energy rating
300Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
165MM, 16.5CM
Maximum Width
91MM, 9.1CM
Maximum Depth
284MM, 28.4CM
Net Weight
5.91KG
Color
Beige
SCC Codes
10731304101427

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
19.0BTU/hr

Conformance

Approvals
C-Tick, CE, GOST, NEMKO
Standard warranty
2 years repair or replace

Options

Services