APC Back-UPS 800VA, 230V, AVR, SCHUKO Sockets
Recommended replacement:
APC Back-UPS Pro, 900VA/540W, Tower, 230V, 5x CEE 7/7 Schuko outlets, AVR, LCD, User Replaceable Battery,
BR900G-GR
BX800CI-GR Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (480 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
480 Watts
/ 800VA
Output Connections
(4)
Schuko CEE 7
(Battery Backup)
Nominal Input Voltage
230V
Cord Length
1.2meters
Maximum Input Current
3.0A
APC Back-UPS 800VA, 230V, AVR, SCHUKO Sockets
Battery Backup & Surge Protector for Electronics and Computers
-
Audible alarms
Provides notification of changing utility power and UPS power conditions
-
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
-
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
-
Cold-start capable
Provides temporary battery power when the utility power is out.
-
Disconnected battery notification
Warns when a battery is not available to provide backup power.
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
-
Replace Battery LED
An external Replace Battery LED informs the end-user that the battery needs to be replaced.
-
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
-
Telephone dataline surge protection
Provides protection of connected equipment from power surges traveling on telephone lines.
-
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Back-UPS Features & Benefits
Marketing features
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Manageability
LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Availability
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Protection
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Product Distribution
Albania, Austria, Bosnia & Herzegovina, Bulgaria, Germany, Estonia, Spain, Greece, Croatia, Hungary, Iceland, Lithuania, Luxembourg, Latvia, Netherlands, Portugal, Slovenia, Turkey
Output
Max Configurable Power (Watts)
480 Watts
/ 800VA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Unsynchronised, 50/60 Hz +/- 3 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
8 ms typical : 12 ms maximum
Input
Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
150 - 280 V
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
9 Watts
Runtime
Efficiency
Communications & Management
Interface Port(s)
USB
Control panel
LED Status display with on line : on battery
Surge Protection and Filtering
Surge energy rating
273Joules
Physical
Maximum Height
215MM, 21.5CM
Maximum Width
130MM, 13.0CM
Maximum Depth
336MM, 33.6CM
Net Weight
8.0KG
Shipping weight
8.97KG
Shipping Height
295MM, 29.5CM
Shipping Width
245MM, 24.5CM
Shipping Depth
440MM, 44.0CM
Color
Black
SCC Codes
60731304307404
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
45.0dBA
Conformance
Approvals
CE
Standard warranty
2 years repair or replace