APC Back-UPS 500VA, Structured Wiring UPS
-
Battery Backup & Surge Protector for Electronics and Computers
-
Includes: Cat 6 Ethernet cable, Cord management straps, Documentation CD, Installation guide, User manual
BH500NET Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (300 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
300 Watts
/ 500VA
Output Connections
(4)
NEMA 5-15R
(Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
2.4meters
APC Back-UPS 500VA, Structured Wiring UPS
Battery Backup & Surge Protector for Electronics and Computers
Includes: Cat 6 Ethernet cable, Cord management straps, Documentation CD, Installation guide, User manual
-
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
-
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Back-UPS Features & Benefits
Protection
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Availability
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Marketing features
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Manageability
LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Product Distribution
Anguilla, Barbados, Bermuda, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Greece, Guatemala, Guyana, Honduras, Haiti, Jamaica, South Korea, Cayman Islands, Morocco, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks & Caicos Islands, Turkey, Trinidad & Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands
Output
Max Configurable Power (Watts)
300 Watts
/ 500VA
Topology
Standby
Input
Input frequency
47 - 63 Hz
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts
Runtime
Communications & Management
Control panel
LED status display with on line : on battery : replace battery and building wiring fault, Network link status LED
Surge Protection and Filtering
Surge energy rating
800Joules
Physical
Maximum Height
372MM, 37.2CM
Maximum Width
225MM, 22.5CM
Maximum Depth
105MM, 10.5CM
Net Weight
7.42KG
Shipping weight
8.39KG
Shipping Height
470MM, 47.0CM
Shipping Width
305MM, 30.5CM
Shipping Depth
165MM, 16.5CM
Color
Beige
SCC Codes
10731304206405
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Conformance
Approvals
cUL listed, Industry Canada, UL listed
Equipment protection policy
Lifetime : $100000
Standard warranty
3 years repair or replace