APC 32-Port Console Port Server and Serial Adapter Bundle
-
The Console Port Server Bundle Kit fosters secure remote management and system recovery for servers and networking equipment. Bundle includes: 1 32-Port Console ...
AP9306 Features
Key Features
Rack Height
1U
APC 32-Port Console Port Server and Serial Adapter Bundle
The Console Port Server Bundle Kit fosters secure remote management and system recovery for servers and networking equipment. Bundle includes: 1 32-Port Console Port Server (AP9303), 1 DB25F to RJ45 Cross Adapter (AP9310), 1 DB25M to RJ45 Cross Adapter (AP9311), 1 DB9F to RJ45 Cross Adapter (AP9313), 1 RJ45 to RJ45 Cisco Adapter (AP9315) and 1 CPS to Switched Rack PDU (RJ45 to RJ12) Power Management Cable (AP9317). Additional adapters are available separately.
-
Access monitoring
Detect access by unauthorized personnel via door switch.
-
Authentication
Control user privileges and access rights to protect IT assets from unauthorized individuals.
-
Cascading capabilities
Horizontal console port servers can be cascaded to manage up to 1,024 devices.
-
Centralized management
Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
-
Concurrent Deployment and Updates
Decrease set-up time and complexity by simultaneously configuring settings or upgrading firmware for multiple devices.
-
Configurable actions
The order of start-up sequence or shutdown sequence can be easily configured by dragging the relevant icons on the console screen.
-
Data graphing
Easily analyze sensor readings to identify problematic trends before they escalate.
-
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
-
Encryption
Helps ensure effective access control and integrity for SSL browser and SSH sessions.
-
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
-
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
-
Out-of-Band Management
The Out-of-band Management Card works with external modem to provide out-of-band UPS management for Smart-UPS DP, allowing the customer to reboot a distant locked-up device through out-of-band modem link. The customer can also determine UPS status, diagnose power problems and configure UPS settings even when LAN communications are not available. The Out-of-band Management Card can even page the customer in event of a power event.
-
Rack mountable
Includes horizontal, vertical and toolless-mount capabilities.
-
Reboot equipment remotely
Saves dispatching technicians to remote locations.
-
Remote administration
Minimize response times to critical network infrastructure situations with instant, on-demand device access through the primary IP network, console port, or KVM switches.
-
Seamless integration with APC Switched Rack PDU
Remote power management allows remote power on, power off and power cycle, reducing the need for service dispatches.
-
SNMP management
Monitor and manage a device using industry standard protocol.
-
Telnet management
Full-featured UPS management via a Telnet Console.
Console Port Servers Features & Benefits
Compatiblity
Operating system
Linux, Unix, Sun, and Windows 2003
Multi-device support
Severs, UPSs, PDUs, switches, routers, PBXs.
Manageability
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Multi-session capability
Concurrent usage by more than one administrator.
Scripting
Advanced scripting on Syslog file capabilities allows IT administrators to manage end devices and automate corrective actions.
Command line interface
Offers simultaneous remote management access through Telnet and SSH
Protection
Read-only Access
Share access without risking unauthorized configuration changes.
Advanced security
Comprehensive security support--including SSH v2 (Secure Shell), RADIUS authentication, IPSec, IP filtering, and user access lists per port--protect network and IT assets against hackers and other unauthorized individuals.
Agility
Edit configuration and boot files
Eliminates the need for physical access to the device.
Availability
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
In-band management
Access the Console Port Server and connected equipment over the network.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
51MM, 5.1CM
Maximum Width
438MM, 43.8CM
Maximum Depth
222MM, 22.2CM
Net Weight
5.68KG
Shipping weight
14.47KG
Shipping Height
343MM, 34.3CM
Shipping Width
1638MM, 163.8CM
Shipping Depth
1118MM, 111.8CM
Conformance
Standard warranty
2 years repair or replace