APC 2x1x16 Digital KVM with APC 17" Rack LCD and Server Module Bundle
-
Essential hardware used to access multiple servers at-the-rack or remotely. Includes: one 2x1x16 Digital KVM with VM (AP5610), one 17-inch Rack LCD Monitor Keyboard ...
-
Includes: Documentation CD, Installation guide
AP5606 Features
APC 2x1x16 Digital KVM with APC 17" Rack LCD and Server Module Bundle
Essential hardware used to access multiple servers at-the-rack or remotely. Includes: one 2x1x16 Digital KVM with VM (AP5610), one 17-inch Rack LCD Monitor Keyboard Mouse (AP5017) and eight PS/2 VM KVM Server Modules (AP5635).
Includes: Documentation CD, Installation guide
-
Authentication
Control user privileges and access rights to protect IT assets from unauthorized individuals.
-
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
-
Seamless integration with APC Switched Rack PDU
Remote power management allows remote power on, power off and power cycle, reducing the need for service dispatches.
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
NetShelter KVM Switches Features & Benefits
Agility
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Availability
Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
Marketing features
Hot Pluggable Operation
Add or remove servers without having to power off the switch.
Total cost of Ownership
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
240MM, 24.0CM
Maximum Width
1001MM, 100.1CM
Maximum Depth
1062MM, 106.2CM
Net Weight
19.41KG
Shipping weight
25.76KG
Shipping Height
574MM, 57.4CM
Shipping Width
1207MM, 120.7CM
Shipping Depth
1416MM, 141.6CM
Conformance
Standard warranty
2 years repair or replace