APC 16-Port IP KVM with APC 17" Rack LCD and Server Module Bundle

APC 16-Port IP KVM with APC 17" Rack LCD and Server Module Bundle Front Left
APC 16-Port IP KVM with APC 17" Rack LCD and Server Module Bundle Front Left
APC 16-Port IP KVM with APC 17" Rack LCD and Server Module Bundle Front Left
APC 16-Port IP KVM with APC 17" Rack LCD and Server Module Bundle Front Left
APC 16-Port IP KVM with APC 17" Rack LCD and Server Module Bundle Front Left
APC 16-Port IP KVM with APC 17" Rack LCD and Server Module Bundle Front Left
  • Essential hardware used to manage multiple servers at-the-rack or remotely. Includes: 1 16-Port IP KVM (AP5405), 1 17" Rack LCD Monitor Keyboard Mouse (AP5017) and ...

  • Includes: Documentation CD, Installation guide

View Product Overview

AP5406 Features

Key Features

Rack Height
1U
APC 16-Port IP KVM with APC 17" Rack LCD and Server Module Bundle
Essential hardware used to manage multiple servers at-the-rack or remotely. Includes: 1 16-Port IP KVM (AP5405), 1 17" Rack LCD Monitor Keyboard Mouse (AP5017) and 8 CAT5/IP KVM PS/2 Server Modules (8 - AP5460). Additional server modules are available separately.
Includes: Documentation CD, Installation guide
  • Cable management arm
    Prevent interference with surrounding devices by organizing multiple cables.
  • Cascading capabilities
    Horizontal console port servers can be cascaded to manage up to 1,024 devices.
  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Power tilt sensor
    Save power by automatically powering down the device when it is closed.
  • Quick release tabs
    Insert or remove the device with ease.
  • Seamless integration with APC Switched Rack PDU
    Remote power management allows remote power on, power off and power cycle, reducing the need for service dispatches.

NetShelter KVM Switches Features & Benefits

Agility

Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.

Availability

Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.

Marketing features

Hot Pluggable Operation
Add or remove servers without having to power off the switch.

Total cost of Ownership

Occupies 1U of rack space
Conserve valuable rack space in the data center.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
231MM, 23.12CM
Maximum Width
1193MM, 119.26CM
Maximum Depth
1427MM, 142.7CM
Net Weight
18.92KG
Shipping weight
24.51KG
Shipping Height
538MM, 53.8CM
Shipping Width
1423MM, 142.32CM
Shipping Depth
1747MM, 174.74CM

Conformance

Standard warranty
2 years repair or replace

Options

Services