1U Horizontal Cable Organizer

1U Horizontal Cable Organizer Front Left
1U Horizontal Cable Organizer Front Left
1U Horizontal Cable Organizer Front Left
1U Horizontal Cable Organizer Front Left
1U Horizontal Cable Organizer Front Left
1U Horizontal Cable Organizer Front Left
  • Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

  • Includes: Installation guide, Mounting hardware

View Product Overview

AR8425 Features

Key Features

Rack Height
1U
1U Horizontal Cable Organizer
Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.
Includes: Installation guide, Mounting hardware
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Jamaica, Japan, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Martinique, Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Width
445MM, 44.46CM
Net Weight
0.64KG
Shipping weight
1.24KG
Shipping Height
152MM, 15.24CM
Shipping Width
686MM, 68.58CM
Shipping Depth
127MM, 12.7CM
Color
Black

Conformance

Standard warranty
5 years

Options

Services