17" Rack LCD Console with Integrated 8 Port Analog KVM Switch
-
The Rack LCD Console with Integrated KVM Switch combines the functionality of Rack LCD Console and Analog KVM switches in one convenient package optimizing U space ...
-
Includes: C13-C14 power cord, Documentation CD, Firmware upgrade cable, Installation guide, NEMA 5-15 power cord, PS2 KVM cable, Single user rack mount kit, USB ...
AP5808 Features
Key Features
Rack Height
1U
Nominal Input Voltage
120V, 240V
Input Connections
IEC 60320 C14
Cord Length
1.8meters
17" Rack LCD Console with Integrated 8 Port Analog KVM Switch
The Rack LCD Console with Integrated KVM Switch combines the functionality of Rack LCD Console and Analog KVM switches in one convenient package optimizing U space in the rack environment, eliminating cable clutter, and offering a value of two products functionality in one package. Keyboard is a US English keyboard layout.
Includes: C13-C14 power cord, Documentation CD, Firmware upgrade cable, Installation guide, NEMA 5-15 power cord, PS2 KVM cable, Single user rack mount kit, USB KVM cable
-
Out-of-Band Management
The Out-of-band Management Card works with external modem to provide out-of-band UPS management for Smart-UPS DP, allowing the customer to reboot a distant locked-up device through out-of-band modem link. The customer can also determine UPS status, diagnose power problems and configure UPS settings even when LAN communications are not available. The Out-of-band Management Card can even page the customer in event of a power event.
-
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
NetShelter Rack LCD Consoles Features & Benefits
Marketing features
Full Size Keyboard
Full size keyboard with integrated number pad.
Occupies 1U of rack space
Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.
Total cost of Ownership
Integrated touchpad pointing device Integrated Trackball
Eliminates the need for a separate, external mouse.
Low Cooling Requirements
Emits less heat than comparable CRT monitors .
Low power consumption
Uses less than half the power of comparable CRT monitors.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Power tilt sensor
Save power by automatically powering down the device when it is closed.
PS/2 terminations
Connect to a server or KVM switch via standard PS/2 connectors.
Standard VGA termination
Connects to a server or KVM switch via a standard VGA connector.
Agility
Slide rails
Quickly and easily install in square, round, and threaded hole racks.
Cable management arm
Prevent interference with surrounding devices by organizing multiple cables.
On-Screen Display (OSD) adjustments
Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
Quick release tabs
Insert or remove the device with ease.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Input frequency
50/60 Hz
Number of Power Cords
1
Physical
Maximum Height
43MM, 4.3CM
Maximum Width
483MM, 48.3CM
Maximum Depth
711MM, 71.1CM
Net Weight
13.77KG
Shipping weight
19.86KG
Shipping Height
130MM, 13.0CM
Shipping Width
830MM, 83.0CM
Shipping Depth
665MM, 66.5CM
Color
Black
Maximum Mounting Depth
1050.0MM, 104.98CM
Minimum Mounting Depth
680.0MM, 68.0CM
Environmental
Operating Temperature
0 - 40 °C
Conformance
Approvals
C-Tick, CE, cUL listed, EN 60950, FCC part 15 class A, IEC 60950, Industry Canada, KCC, TAA compliance , UL listed, VDE
Standard warranty
2 years repair or replace
ts_Supported_Hardware
Display Colors
16.0
Display Size
337.9 (H) x 270.3 (V)MM
Panel Size
432.0Diagonal Inches
Trackball Type
PS/2 touchpad, USB mouse