1100mm wide Empty Battery Cabinet for Easy UPS 3-Phase Modular, Black
-
Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).
SP3BEBC11 Features
1100mm wide Empty Battery Cabinet for Easy UPS 3-Phase Modular, Black
Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).
Easy UPS 3-Phase Modular Features & Benefits
Availability
Robust operation
No power derating in kW up to 40°C or 104°F.
Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Total cost of Ownership
Smart Power Test (SPoT)
Perform UPS test without a load bank and perform full charger testing with minimal battery use.
Wide Input Voltage Window
Saves your battery power for when you really need it: during power cuts.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Smallest footprint
Minimizes your real estate expenses.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Serviceability
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Intuitive user interface
The intuitive graphical user interface allows for easy system configuration.
Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
Replaceable dust filters
protect the UPS in harsh environments.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Kazakhstan, Lebanon, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
1970MM, 197.0CM
Maximum Width
1100MM, 110.0CM
Maximum Depth
850MM, 85.0CM
Net Weight
230.0KG
Shipping weight
283.5KG
Shipping Height
2191MM, 219.1CM
Shipping Width
1200MM, 120.0CM
Shipping Depth
1000MM, 100.0CM
Color
Black
Conformance
Standard warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS