1 Year Extended Warranty for ISXSU Type A 1-rack 1/1.5 kVA Solution

1 Year Extended Warranty for ISXSU Type A 1-rack 1/1.5 kVA Solution Front Left
1 Year Extended Warranty for ISXSU Type A 1-rack 1/1.5 kVA Solution Front Left
1 Year Extended Warranty for ISXSU Type A 1-rack 1/1.5 kVA Solution Front Left
1 Year Extended Warranty for ISXSU Type A 1-rack 1/1.5 kVA Solution Front Left
  • Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

View Product Overview

EXTWAR-1Y-12 Features

1 Year Extended Warranty for ISXSU Type A 1-rack 1/1.5 kVA Solution
Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure
  • 7x24 telephone technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you require is available at any given time.
  • Parts included
    Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.

Extended Warranties Features & Benefits

Convenience

Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Warranty Duration Options
Multi-year protection options available to meet your business requirements
Free shipping
Our Extended Warranty program offers you free shipping, making sure you get the replacements you need with no additional expense.
Parts included
Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
229MM, 22.86CM
Maximum Width
229MM, 22.86CM
Maximum Depth
229MM, 22.86CM
Net Weight
4.09KG
Shipping weight
4.09KG
Shipping Height
229MM, 22.86CM
Shipping Width
229MM, 22.86CM
Shipping Depth
229MM, 22.86CM

Options

Services