Wiring Closet Ventilation Unit with Environmental Management
-
Combined together, the Wiring Closet Ventilation Unit and the Environmental Manager provides users the ability to remotely monitor and control the cooling of their ...
-
Includes: Documentation CD, Installation guide, Rack mounting brackets
ACF301EM Features
Key Features
Input Connections
Hard wire 3-wire, IEC 60320 C14, NEMA 5-15P
Wiring Closet Ventilation Unit with Environmental Management
Combined together, the Wiring Closet Ventilation Unit and the Environmental Manager provides users the ability to remotely monitor and control the cooling of their networking closet.
Includes: Documentation CD, Installation guide, Rack mounting brackets
-
Dual fans
Provides fault tolerance in the event of a fan failure.
-
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
-
Programmable input/output contacts
Allows device contacts to be connected to the air conditioner and mapped to customer outputs or system alarms.
-
Remote management
Remote monitoring of key alarm conditions such as fan failure and leak detection via SNMP, telnet, and web browser is possible with optional Remote Monitoring Unit, specifically designed for the High-Density Cooling Enclosure.
-
Temperature/humidity probe
Monitors the room temperature and relative humidity up to 12 feet away. Can be used for controlling set points.
Room Air Distribution Features & Benefits
Manageability
LED status indicators
Quickly understand unit and power status with visual indicators.
Predictive failure notification
Maximizes system availability by providing early warning of required fan or filter replacement.
Dry contact output
Provides remote notification of failures when used with APC environmental monitoring unit or system.
Adaptability
Architecturally neutral
Unobtrusive design and coloring, blends in with the surroundings.
Hardwire capable
For installations where hard wiring is required or preferred
Availability
Fault-tolerant fan system
In the event of a fan failure, the remaining fan(s) will continue to operate.
Agility
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Multiple mounting methods
Flexible design allows for both dry wall and ceiling mount installations.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Input frequency
50/60 Hz
Number of Power Cords
1
Input Power
85 Watts
Physical
Maximum Height
368MM, 36.8CM
Maximum Width
434MM, 43.4CM
Maximum Depth
178MM, 17.8CM
Net Weight
12.0KG
Shipping weight
17.32KG
Shipping Height
406MM, 40.6CM
Shipping Width
483MM, 48.3CM
Shipping Depth
584MM, 58.4CM
Color
Beige, Black
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
60.0dBA
Conformance
Standard warranty
2 years repair or replace
General
Air Flow
224.2lps