Wall Mount, Kit, NetBotz, Wall Mounting Bracket

Wall Mount, Kit, NetBotz, Wall Mounting Bracket Front Left
Wall Mount, Kit, NetBotz, Wall Mounting Bracket Front Left
Wall Mount, Kit, NetBotz, Wall Mounting Bracket Front Left
Wall Mount, Kit, NetBotz, Wall Mounting Bracket Front Left
Wall Mount, Kit, NetBotz, Wall Mounting Bracket Front Left
Wall Mount, Kit, NetBotz, Wall Mounting Bracket Front Left
Wall Mount, Kit, NetBotz, Wall Mounting Bracket Front Left
Wall Mount, Kit, NetBotz, Wall Mounting Bracket Front Left
  • Replacement mounting bracket for use with NetBotz Room Monitor Appliances and Camera Pods.

  • Includes: Mounting hardware

View Product Overview

NBAC0301 Features

Wall Mount, Kit, NetBotz, Wall Mounting Bracket
Replacement mounting bracket for use with NetBotz Room Monitor Appliances and Camera Pods.
Includes: Mounting hardware

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
64MM, 6.4CM
Maximum Width
79MM, 7.9CM
Maximum Depth
105MM, 10.5CM
Net Weight
0.43KG
Shipping weight
0.6KG
Shipping Height
62MM, 6.2CM
Shipping Width
248MM, 24.8CM
Shipping Depth
181MM, 18.1CM

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Options

Services