Vertical aluminium rail, height 800mm. Packaging unit: 10 pieces.

No product image
No product image
  • Netshelter rugged enclosures with IP and NEMA ratings to protect sensitive IT equipment against dust and moisture.

View Product Overview

NSYMDVR8 Features

Vertical aluminium rail, height 800mm. Packaging unit: 10 pieces.
Netshelter rugged enclosures with IP and NEMA ratings to protect sensitive IT equipment against dust and moisture.

Product Distribution

Albania, Austria, Bosnia & Herzegovina, Bulgaria, Canada, Switzerland, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Spain, Croatia, Hungary, Israel, Iceland, Italy, Luxembourg, Malta, Norway, Poland, Portugal, Sweden, Slovenia, Slovakia, United States

Technical Specifications

Physical

Maximum Height
800MM, 80.0CM
Maximum Width
25MM, 2.5CM
Maximum Depth
15MM, 1.5CM
Net Weight
0.23KG
Shipping weight
0.23KG
Shipping Height
36MM, 3.56CM
Shipping Width
25MM, 2.54CM
Shipping Depth
743MM, 74.3CM

Conformance

Standard warranty
18 months

Options

Services