Vertical Cable Organizer, NetShelter VL, 42U (Qty 2)

Vertical Cable Organizer, NetShelter VL, 42U (Qty 2) Front Left
Vertical Cable Organizer, NetShelter VL, 42U (Qty 2) Front Left
Vertical Cable Organizer, NetShelter VL, 42U (Qty 2) Front Left
Vertical Cable Organizer, NetShelter VL, 42U (Qty 2) Application
Vertical Cable Organizer, NetShelter VL, 42U (Qty 2) Miscellaneous
Vertical Cable Organizer, NetShelter VL, 42U (Qty 2) Detailed
Vertical Cable Organizer, NetShelter VL, 42U (Qty 2) Front Left
Vertical Cable Organizer, NetShelter VL, 42U (Qty 2) Application
Vertical Cable Organizer, NetShelter VL, 42U (Qty 2) Miscellaneous
Vertical Cable Organizer, NetShelter VL, 42U (Qty 2) Detailed
RoHS
  • Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

  • Includes: Installation guide, Mounting hardware

View Product Overview

AR7501 Features

Vertical Cable Organizer, NetShelter VL, 42U (Qty 2)
Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.
Includes: Installation guide, Mounting hardware
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1933MM, 193.3CM
Maximum Width
120MM, 12.0CM
Maximum Depth
17MM, 1.7CM
Net Weight
5.45KG
Shipping weight
7.5KG
Shipping Height
2230MM, 223.0CM
Shipping Width
230MM, 23.0CM
Shipping Depth
156MM, 15.6CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services