Vertical Cable Organizer, 2 Post Rack, 3" Bracket

Vertical Cable Organizer, 2 Post Rack, 3" Bracket Front Left
Vertical Cable Organizer, 2 Post Rack, 3" Bracket Front Left
Vertical Cable Organizer, 2 Post Rack, 3" Bracket Front Left
Vertical Cable Organizer, 2 Post Rack, 3" Bracket Front Left
Vertical Cable Organizer, 2 Post Rack, 3" Bracket Front Left
Vertical Cable Organizer, 2 Post Rack, 3" Bracket Front Left
  • These brackets are used in conjunction with the Vertical Cable Organizer (AR8440) to provide cable containment in the rear of the organizer.

View Product Overview

AR8445 Features

Vertical Cable Organizer, 2 Post Rack, 3" Bracket
These brackets are used in conjunction with the Vertical Cable Organizer (AR8440) to provide cable containment in the rear of the organizer.

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Barbados, Belgium, Bermuda, Bolivia, Brazil, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Input

Number of Power Cords
1

Physical

Shipping weight
0.41KG
Shipping Height
51MM, 5.1CM
Shipping Width
108MM, 10.8CM
Shipping Depth
508MM, 50.8CM
Color
Black

Conformance

Standard warranty
5 years

Options

Services