USB Battery Extender, Europe
-
Never run out of power for your mobile devices again. The Emergency Power Pack is an inexpensive, external battery pack, perfect for powering a cell phone, PDA, ...
-
Includes: User Manual
UPBX-EC Features
USB Battery Extender, Europe
Never run out of power for your mobile devices again. The Emergency Power Pack is an inexpensive, external battery pack, perfect for powering a cell phone, PDA, MP3 player or other small device. It's lightweight and small enough to fit in your pocket, as well as simple to use - just plug in the USB charging cable for your device (sold separately) and get up to 40 hours of runtime for the iPod Nano, and up to nine hours of talk time for most cell phones (depending on battery quality and operating mode of your device). The unit requires four AAA batteries (sold separately). Now you have an economical way to make sure your mobile devices never run out of power again.
Includes: User Manual
Universal Mobile Device Batteries Features & Benefits
Convenience
Compact and Lightweight
For maximum portability.
Availability
USB charging ports
Allows you to simultaneously charge and power your mobile phone and handheld computer using APC USB charging cables (sold separately).
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Battery Output Voltage
5.3
Batteries & Runtime
Battery type
AAA (LR03)
Battery mounting
--
Physical
Maximum Height
79MM, 7.9CM
Maximum Width
52MM, 5.2CM
Maximum Depth
18MM, 1.8CM
Net Weight
0.06KG
Shipping weight
0.09KG
Shipping Height
239MM, 23.9CM
Shipping Width
135MM, 13.5CM
Shipping Depth
22MM, 2.2CM
Color
Black
Environmental
Operating Temperature
0 - 50 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-10 - 60 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters
Conformance
Approvals
CE, FCC Part 15 Class B, VCCI Class B, WEEE
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant