UPS REMOTE POWER-OFF DEVICE
-
Interface expander and other options for increased UPS monitoring and control functionality. Cables that provide dedicated connections between APC UPS devices and ...
-
Includes: DB9-DB9 cable, Keystone jack, Mounting pads, RJ11 cable, User manual
AP9830 Features
UPS REMOTE POWER-OFF DEVICE
Interface expander and other options for increased UPS monitoring and control functionality. Cables that provide dedicated connections between APC UPS devices and desktops, workstations, and servers.
Includes: DB9-DB9 cable, Keystone jack, Mounting pads, RJ11 cable, User manual
-
UPS Signal Support
Supports all signaling functions normally available to the UPS.
Additional Management Cards and Options Features & Benefits
Manageability
Graceful System Shutdown, Shutdown and Reboot Parameters
Immediate, graceful shutdown/restart of servers.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Ethiopia, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
25MM, 2.5CM
Maximum Width
95MM, 9.5CM
Maximum Depth
60MM, 6.0CM
Net Weight
0.23KG
Shipping weight
0.36KG
Shipping Height
73MM, 7.3CM
Shipping Width
241MM, 24.1CM
Shipping Depth
165MM, 16.5CM
Color
Beige
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE, EN 55024, EN 55082
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant