Toshiba Satellite 1900 Notebook Battery

Toshiba Satellite 1900 Notebook Battery Front Left
Toshiba Satellite 1900 Notebook Battery Front Left
Toshiba Satellite 1900 Notebook Battery Front Left
Toshiba Satellite 1900 Notebook Battery Front Straight
Toshiba Satellite 1900 Notebook Battery Front Left
Toshiba Satellite 1900 Notebook Battery Front Straight
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCTS13R Features

Toshiba Satellite 1900 Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatiblity

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
197MM, 19.68CM
Maximum Width
165MM, 16.51CM
Maximum Depth
38MM, 3.81CM
Net Weight
0.75KG
Shipping weight
0.84KG
Shipping Height
273MM, 27.31CM
Shipping Width
216MM, 21.59CM
Shipping Depth
38MM, 3.81CM

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services