Top piping kit for Medium Density Rugged Enclosures AR5340 and AR5340F

Top piping kit for Medium Density Rugged Enclosures AR5340 and AR5340F Front Straight
Top piping kit for Medium Density Rugged Enclosures AR5340 and AR5340F Front Straight
Top piping kit for Medium Density Rugged Enclosures AR5340 and AR5340F Front Straight
Top piping kit for Medium Density Rugged Enclosures AR5340 and AR5340F Front Straight
  • Rack Mounted cooling solution to meet the specific needs of Micro Data Center and Edge computing solutions

View Product Overview

ACAC10054 Features

Top piping kit for Medium Density Rugged Enclosures AR5340 and AR5340F
Rack Mounted cooling solution to meet the specific needs of Micro Data Center and Edge computing solutions

Uniflair Rack Mounted Room Cooling Features & Benefits

Availability

Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.

Serviceability

Operational Service
Allows critical components to be maintained/replaced while the system is in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Total cost of Ownership

Powerfully Compact
One unit provides precise temperature control to cool single racks of IT equipment without the need of any additional cooling systems.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Rack Mount Installation
Frees up valuable IT floor space by placing the IT cooling at the bottom of any IT rack.

Adaptability

Vendor-neutral Solution
Installs and integrates quickly and simply at the bottom of the IT rack. Ideal for existing/retrofit racks as well as new, pre-integrated racks.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Physical

Maximum Height
430MM, 43.0CM
Maximum Width
85MM, 8.5CM
Maximum Depth
105MM, 10.5CM
Net Weight
3.8KG
Shipping weight
4.0KG
Shipping Height
110MM, 11.0CM
Shipping Width
90MM, 9.0CM
Shipping Depth
430MM, 43.0CM

Options

Services