TYPE SIX FIAMM BATTERY CABINET SOLUTION FOR 10-80H KVA UPS
-
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.
SLC10K80H6-FB Features
TYPE SIX FIAMM BATTERY CABINET SOLUTION FOR 10-80H KVA UPS
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Georgia, Ghana, Gambia, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Physical
Maximum Height
2032MM, 203.2CM
Maximum Width
2169MM, 216.92CM
Maximum Depth
869MM, 86.88CM
Net Weight
3242.28KG
Shipping weight
3253.62KG
Shipping Height
2159MM, 215.9CM
Shipping Width
2169MM, 216.92CM
Shipping Depth
869MM, 86.88CM
Color
Grey
Conformance
Standard warranty
1 year (parts only)