TR Pedestal head, screws and gaskett

TR Pedestal head, screws and gaskett Front Left
TR Pedestal head, screws and gaskett Front Left
TR Pedestal head, screws and gaskett Front Left
TR Pedestal head, screws and gaskett Front Left

9FST001 Features

TR Pedestal head, screws and gaskett

Uniflair Technical Floor Features & Benefits

Adaptability

High Density Wooden Chipboard Core
The best combination of mechanical properties and contained weights for an economic purchase and ease of installation.
Aluminum Backing
The back of the core panel is covered to further improve mechanical characteristics and increase thermal hygrometric stability.
TR Pedestal Structure
Made from galvanized steel supports, these structures are available in different heights from 30 cm up to 150 cm and beyond. Together, they make a 60x60 cm support grid for the panels and they increase the mechanical resistance and stability of the floor. The support heads and steel frames are designed to be fastened to each other anywhere along the perimeter to enable support at higher distances and to have more freedom in installing any data center system in the under floor plenum.
Plastic Laminate Finish
The top of the core panel is covered in high pressure plastic laminate for added aesthetic value.

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
175MM, 17.5CM
Maximum Width
580MM, 58.0CM
Maximum Depth
175MM, 17.5CM
Net Weight
12.0KG

Conformance

Standard warranty
1 year

Options

Services