Symmetra PX40KW Extended Run Battery Frame with Startup
SYCFXR8S Features
Symmetra PX40KW Extended Run Battery Frame with Startup
Includes: Installation guide, Start-up service, User manual
-
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
-
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
-
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Product Distribution
Albania, Argentina, Australia, Belgium, Canada, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Estonia, France, United Kingdom, Hong Kong SAR China, Iceland, Italy, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Morocco, Malta, Mexico, Netherlands, Norway, New Zealand, Peru, Slovenia, Turkey, United States
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Battery Slots Empty
8
Expected Battery Life (years)
3 - 5
Physical
Maximum Height
2070MM, 207.0CM
Maximum Width
584MM, 58.4CM
Maximum Depth
902MM, 90.2CM
Net Weight
250.0KG
Shipping weight
272.73KG
Shipping Height
2083MM, 208.3CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
762MM, 76.2CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Conformance
Standard warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant