Symmetra PX250/500kW Batt. Enclosure Sidecar for Remote Battery Solution with 500A Fuse Kit
-
Accessories for high-performance, right-sized, modular, scalable 3 phase UPS (10-100kW 208V, 100-500kW 480V, 16-500kW 400V) for any size data center or facility
-
Includes: User manual
SYBSC250K500 Features
Key Features
Nominal Input Voltage
400V 3PH, 480V 3PH
Symmetra PX250/500kW Batt. Enclosure Sidecar for Remote Battery Solution with 500A Fuse Kit
Accessories for high-performance, right-sized, modular, scalable 3 phase UPS (10-100kW 208V, 100-500kW 480V, 16-500kW 400V) for any size data center or facility
Includes: User manual
-
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Ecuador, Estonia, Eritrea, Ethiopia, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Romania, Rwanda, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Zambia, Zimbabwe
Input
Batteries & Runtime
Battery type
VRLA
Physical
Maximum Height
1991MM, 199.1CM
Maximum Width
300MM, 30.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
148.64KG
Shipping weight
186.82KG
Shipping Height
2150MM, 215.0CM
Shipping Width
1210MM, 121.0CM
Shipping Depth
745MM, 74.5CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE, cUL listed, UL listed, VDE
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up