Symmetra PX Power Module, 10/16kW, 400V

Symmetra PX Power Module, 10/16kW, 400V Front Left
Symmetra PX Power Module, 10/16kW, 400V Front Left
Symmetra PX Power Module, 10/16kW, 400V Front Left
Symmetra PX Power Module, 10/16kW, 400V Front Left
Symmetra PX Power Module, 10/16kW, 400V Front Left
Symmetra PX Power Module, 10/16kW, 400V Back
Symmetra PX Power Module, 10/16kW, 400V Back
Symmetra PX Power Module, 10/16kW, 400V Back
Symmetra PX Power Module, 10/16kW, 400V Front Left
Symmetra PX Power Module, 10/16kW, 400V Front Left
Symmetra PX Power Module, 10/16kW, 400V Front Left
Symmetra PX Power Module, 10/16kW, 400V Back
Symmetra PX Power Module, 10/16kW, 400V Back
Symmetra PX Power Module, 10/16kW, 400V Back
  • A 16kW high efficiency power module for the Symmetra PX160kW & PX48kW. This power module is backward compatible with the SYPM10KH module and will autodetect to deliver ...

  • Includes: Installation guide

View Product Overview

SYPM10K16H Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (16000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
16.0kWatts / 16.0kVA
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
Maximum Input Current
33.0A
Symmetra PX Power Module, 10/16kW, 400V
A 16kW high efficiency power module for the Symmetra PX160kW & PX48kW. This power module is backward compatible with the SYPM10KH module and will autodetect to deliver only 10kW of power protection if installed in a PX80kW, 40KW or 20kW all-in-one.
Includes: Installation guide
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Modular design
    Enables IT projects that were previously infeasible or cost-prohibitive.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bolivia, Brazil, Belarus, Congo - Kinshasa, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Estonia, Eritrea, Ethiopia, Fiji, France, United Kingdom, Georgia, Gambia, Hong Kong SAR China, Honduras, Croatia, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Morocco, Myanmar (Burma), Mongolia, Mexico, Netherlands, Norway, New Zealand, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Romania, Slovenia, Senegal, Suriname, Thailand, Turkey, Ukraine, Uganda, United States, Uruguay, Venezuela, Vietnam, Yemen, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
16.0kWatts / 16.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
95.0 %
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz Sync to mains
Load Crest Factor
Unlimited
Topology
Double conversion online
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% for 0 to 100% linear load and < 6% for full non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 5% at 100% load step

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
340 - 477V
Efficiency at Full Load
95.0 %
Input Total Harmonic Distortion
Less than 5 % for full load
Maximum Short Circuit Withstand (Icw)
30.0kAmps
Input Power Factor at Full Load
0.99

Physical

Maximum Height
132MM, 13.2CM
Maximum Width
483MM, 48.3CM
Maximum Depth
700MM, 70.0CM
Net Weight
28.5KG
Shipping weight
31.55KG
Shipping Height
225MM, 22.5CM
Shipping Width
700MM, 70.0CM
Shipping Depth
595MM, 59.5CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
63.0dBA
Online thermal dissipation
2573.0BTU/hr
Protection Class
NEMA 1

Conformance

Approvals
CE, EN 50091-1, EN 50091-3, FCC part 15 class A, VFI-SS-111
Standard warranty
1 year repair or replace

Options

Services