Symmetra PX 60kW Scalable to 80kW N+1, 400V
-
A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 80kW/80kVA. Suitable for small to medium data centers or individual zones of large ...
-
Includes: Start up included, User manual, Web/SNMP management card
SY60K80H Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (60000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
60.0kWatts
/ 60.0kVA
Rack Height
42U
Output Connections
(1)
Screw terminals
(Battery Backup)
(1)
Hard wire 5-wire (3P + N + E)
(Battery Backup)
(1)
Screw Terminals
(Battery Backup)
Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
Symmetra PX 60kW Scalable to 80kW N+1, 400V
A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 80kW/80kVA. Suitable for small to medium data centers or individual zones of large data centers
Includes: Start up included, User manual, Web/SNMP management card
Symmetra PX 32kW All-In-One, Scalable to 48kW, without Batteries, 400V Features & Benefits
Agility
Programmable frequency
Ensures compatibility with different input frequencies.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Availability
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Manageability
LED status indicators
Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Audible alarms
Provides notification of changing utility power and UPS power conditions
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Total cost of Ownership
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
5x8 Start-up service included
Required for full coverage of factory warranty
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
80.0kWatts
/ 80.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
94.0 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Maximum Output Current
58
Bypass
Built-in static bypass
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
304 - 477V
Number of Power Cords
1
Efficiency at Full Load
94.0 %
Input Power Factor at Full Load
0.99
Batteries & Runtime
Battery type
External battery system
Included Battery Modules
6
Typical recharge time
2hour(s)
Replacement Battery
Battery Slots Empty
2
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
7.838kWatts
Extendable Run Time
1
Runtime
Communications & Management
Interface Port(s)
SmartSlot
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2
Physical
Maximum Height
2070MM, 207.0CM
Maximum Width
1219MM, 121.9CM
Maximum Depth
902MM, 90.2CM
Net Weight
1246.36KG
Shipping weight
1303.73KG
Shipping Height
2311MM, 231.1CM
Shipping Width
1054MM, 105.4CM
Shipping Depth
1499MM, 149.9CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
71.0dBA
Online thermal dissipation
14244.0BTU/hr
Protection Class
IP20
Conformance
Approvals
CE, EN 50091-1, EN 50091-2, EN/IEC 62040-3, ISO 14001, ISO 9001
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up